Energy Distribution
OS250D03P SWITCH FUSE
₹7,948.00
Product Id
1SYN022719R0090
Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,0,1,Handle and shaft included,IP65 Black J6 Handle with 80mm LengthShaft lenth of 210 mm and dameter 6mm
More about OS250D03P SWITCH FUSE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | OS/OESA |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Voltage (Ur) | 500 volt |
Product Class | Switch Fuses |
Operational Voltage | 500 volt |
Rated Current (In) | Main Circuit 250A |
Fuse Type | DIN |
Fuse Size | 0,1 |
Standards | IEC 60947-3 |
Rated Operational Voltage | 500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 4.4 kilogram |
Product Range | OS-OESA |
Invoice Description | OS250D03P SWITCH FUSE |
Package Height | 170 millimetre |
Package Length | 270 millimetre |
Package Width | 230 millimetre |
Extended Product Type | OS250D03P |
Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,948.00
Free delivery
|
|
||
|
₹8,851.42
Free delivery
|
|
||
|
₹11,498.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
CCC Certificate | Click Here |
DNV GL Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,948.00
Free delivery
|
|
||
|
₹8,851.42
Free delivery
|
|
||
|
₹11,498.00
Free delivery
|
|
Write Your Own Review