Energy Distribution
OT400E03CP CHANGE-OVER SWITCH
₹35,116.84
Product Id
1SYN022771R8500
Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_315…400_C_3P
More about OT400E03CP CHANGE-OVER SWITCH
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | 1000 volt |
Product Class | Change-over switch |
Compatibility | OT |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 6.4 kilogram |
Product Range | OT |
Invoice Description | OT400E03CP CHANGE-OVER SWITCH |
Package Height | 218 millimetre |
Package Length | 270 millimetre |
Package Width | 240 millimetre |
Extended Product Type | OT400E03CP |
Rated Short-time Withstand Current (Icw) | for 1 s 15 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹35,116.84
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹35,116.84
Free delivery
|
|
Write Your Own Review