Energy Distribution
OT400E04CP CHANGE-OVER SWITCH
₹23,763.55
Product Id
1SYN022771R8680
Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_315…400_C_4P
More about OT400E04CP CHANGE-OVER SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 1000 volt |
| Package Gross Weight | 7.865 kilogram |
| Package Height | 218 millimetre |
| Package Length | 325 millimetre |
| Package Width | 240 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 15 kiloampere rms |
| Rated Operational Voltage | 1000 volt |
| Invoice Description | OT400E04CP CHANGE-OVER SWITCH |
| Extended Product Type | OT400E04CP |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹23,763.55 + ₹450.00 shipping | ||||
| ₹28,881.00 + ₹450.00 shipping | ||||
| ₹32,090.10 Free delivery | ||||
| ₹33,373.70 Free delivery | ||||
| ₹33,374.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹23,763.55 + ₹450.00 shipping | ||||
| ₹28,881.00 + ₹450.00 shipping | ||||
| ₹32,090.10 Free delivery | ||||
| ₹33,373.70 Free delivery | ||||
| ₹33,374.00 Free delivery |
Write Your Own Review


