Energy Distribution
OT250E04CP
₹22,508.00
Product Id
1SYN022775R4640
OT125F4C CHANGE-OVER SWITCH, Handle and shaft need to be ordered separately, Open transitionBridging Bar for OT_160…250_C 4P
More about OT250E04CP
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 750 volt |
| Package Gross Weight | 1.4 kilogram |
| Package Height | 103 millimetre |
| Package Length | 205 millimetre |
| Package Width | 102 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 2.5 kiloampere rms |
| Rated Operational Voltage | 750 volt |
| Standards | UL 98 / IEC60947-3 |
| Invoice Description | OT125F4C CHANGE-OVER SWITCH |
| Extended Product Type | OT125F4C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹22,508.00 Free delivery | ||||
| ₹24,384.46 + <span class="price">₹150.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹22,508.00 Free delivery | ||||
| ₹24,384.46 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


