Energy Distribution
OT800E04CP CHANGE-OVER SWITCH
₹40,473.00
Product Id
1SYN022785R6210
Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_600_C…800E_C_4P
More about OT800E04CP CHANGE-OVER SWITCH
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | 1000 volt |
Product Class | Change-over switch |
Compatibility | OT |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 21.65 kilogram |
Product Range | OT |
Invoice Description | OT800E04CP CHANGE-OVER SWITCH |
Package Height | 330 millimetre |
Package Length | 560 millimetre |
Package Width | 310 millimetre |
Extended Product Type | OT800E04CP |
Rated Short-time Withstand Current (Icw) | for 1 s 20 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹40,473.00
Free delivery
|
|
||
|
₹52,214.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹40,473.00
Free delivery
|
|
||
|
₹52,214.00
Free delivery
|
|
Write Your Own Review