Energy Distribution
OS630D03P SWITCH FUSE
₹21,207.00
(Inclusive of 18.00% GST)
Product Id
1SYN022825R2830
Switch Fuses,Front Operated,3-pole,03 (Left Side),DIN,3,Handle and shaft included,IP65 Black Handle of length 175mmShaft length of 280mm with diameter 12mm
More about OS630D03P SWITCH FUSE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | OS/OESA |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Voltage (Ur) | 500 volt |
Product Class | Switch Fuses |
Operational Voltage | 500 volt |
Rated Current (In) | Main Circuit 630A |
Fuse Type | DIN |
Fuse Size | 3 |
Standards | IEC 60947-3 |
Rated Operational Voltage | 500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 13.5 kilogram |
Product Range | OS-OESA |
Invoice Description | OS630D03P SWITCH FUSE |
Package Height | 260 millimetre |
Package Length | 365 millimetre |
Package Width | 328 millimetre |
Extended Product Type | OS630D03P |
Rated Short-time Withstand Current (Icw) | for 1 s 18 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹21,207.00
Free delivery
|
|
||
|
₹21,711.65
+ ₹450.00 shipping
|
|
||
|
₹23,042.00
Free delivery
|
|
||
|
₹24,783.00
+ ₹450.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
CCC Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹21,207.00
Free delivery
|
|
||
|
₹21,711.65
+ ₹450.00 shipping
|
|
||
|
₹23,042.00
Free delivery
|
|
||
|
₹24,783.00
+ ₹450.00 shipping
|
|
Write Your Own Review