Energy Distribution
OTM200E3CM230C MOTORIZED C/O SWITCH
Out of stock
Product Id
1SYN022845R8960
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.Bridging Bar for OT_160…250_C_3P
More about OTM200E3CM230C MOTORIZED C/O SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 1000 volt |
| Package Gross Weight | 6.9 kilogram |
| Package Height | 215 millimetre |
| Package Length | 395 millimetre |
| Package Width | 215 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere rms |
| Rated Operational Voltage | 1000 volt |
| Invoice Description | OTM200E3CM230C MOTORIZED C/O SWITCH |
| Extended Product Type | OTM200E3CM230C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


