Energy Distribution
OT1250E04CP CHANGE-OVER SWITCH
Out of stock
Product Id
1SYN022872R1250
Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging bar for rating 1000…1250E_C 4P
More about OT1250E04CP CHANGE-OVER SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 1000 volt |
| Package Gross Weight | 44.52 kilogram |
| Package Height | 338 millimetre |
| Package Length | 534 millimetre |
| Package Width | 339 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 50 kiloampere rms |
| Rated Operational Voltage | 1000 volt |
| Invoice Description | OT1250E04CP CHANGE-OVER SWITCH |
| Extended Product Type | OT1250E04CP |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


