Energy Distribution
OT1600E04CP CHANGE-OVER SWITCH
Out of stock
Product Id
1SYN022872R2310
Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging bar for OT800U_, OT_1600E_C 4P
More about OT1600E04CP CHANGE-OVER SWITCH
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | 1000 volt |
Product Class | Change-over switch |
Compatibility | OT |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 50 kilogram |
Product Range | OT |
Invoice Description | OT1600E04CP CHANGE-OVER SWITCH |
Package Height | 420 millimetre |
Package Length | 580 millimetre |
Package Width | 480 millimetre |
Extended Product Type | OT1600E04CP |
Rated Short-time Withstand Current (Icw) | for 1 s 50 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review