Energy Distribution
OS800B03N3P SWITCH FUSE
Out of stock
Product Id
1SYN100861R1001
Switch Fuses,Front Operated,4-pole,03 (Left Side),British Standard,C1-C3,Handle and shaft included,Detachable Neutral Link Integrated Into the MechanismIP65 Black Handle of length 175mmShaft length of 280mm with diameter 12mm
More about OS800B03N3P SWITCH FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Number Of Poles | 3 |
| Rated Current El ED (In) | Main Circuit 800A |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 500 volt |
| Package Gross Weight | 13.5 kilogram |
| Package Height | 260 millimetre |
| Package Length | 365 millimetre |
| Package Width | 328 millimetre |
| Product Class | Switch Fuses |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 18 kiloampere rms |
| Rated Voltage (Ur) | 500 volt |
| Rated Operational Voltage | 500 volt |
| Standards | IEC 60947-3 |
| Fuse Type | BS |
| Fuse Size | C1-C3 |
| Invoice Description | OS800B03N3P SWITCH FUSE |
| Extended Product Type | OS800B03N3P |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


