Energy Distribution
OT25F3C CHANGE-OVER SWITCH
Out of stock
Product Id
1SYN104863R1001
OT25F3C CHANGE-OVER SWITCH, Handle and shaft need to be ordered separately, Open transitionIP 65 Black Handle of Length 45mm Pistol TypeShaft Length of 170mm and diameter 6mm
More about OT25F3C CHANGE-OVER SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 750 volt |
| Package Gross Weight | 0.25 kilogram |
| Package Height | 79 millimetre |
| Package Length | 108 millimetre |
| Package Width | 80 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 0.5 kiloampere rms |
| Rated Operational Voltage | 750 volt |
| Invoice Description | OT25F3C CHANGE-OVER SWITCH |
| Extended Product Type | OT25F3C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


