Energy Distribution
OT40F4N2 SWITCH-DISCONNECTOR
₹2,469.50
Product Id
1SYN104932R1001
4-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not includedIP65 Black J6 Handle with 45mm LengthShaft lenth of 170mm and dameter 6mm
More about OT40F4N2 SWITCH-DISCONNECTOR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | 600 volt |
| Mounting Type | Base mounting |
| Operational Voltage | Main Circuit 750 volt |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 61 millimetre |
| Package Length | 79 millimetre |
| Package Width | 67 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 750 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 0.5 kiloampere |
| Rated Operational Voltage | Main Circuit 750 volt |
| Standards | IEC 60947-3 / UL 508 / CSA C22.2 No. 14 |
| Invoice Description | OT40F4N2 SWITCH-DISCONNECTOR |
| Extended Product Type | OT40F4N2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,469.50 + ₹100.00 shipping | ||||
| ₹2,727.00 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,469.50 + ₹100.00 shipping | ||||
| ₹2,727.00 + ₹100.00 shipping |
Write Your Own Review


