Energy Distribution
OT40F4C CHANGE-OVER SWITCH
₹4,137.00
+ ₹100.00 shipping
Product Id
1SYN104934R1001
OT40F4C CHANGE-OVER SWITCH, Handle and shaft need to be ordered separately, Open transitionIP 65 Black Handle of Length 45mm Pistol TypeShaft Length of 170mm and diameter 6mm
More about OT40F4C CHANGE-OVER SWITCH
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | 750 volt |
Product Class | Change-over switch |
Compatibility | OT |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 750 volt |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 0.76 kilogram |
Product Range | OT |
Invoice Description | OT40F4C CHANGE-OVER SWITCH |
Package Height | 79 millimetre |
Package Length | 108 millimetre |
Package Width | 80 millimetre |
Extended Product Type | OT40F4C |
Rated Short-time Withstand Current (Icw) | for 1 s 0.5 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,137.00
+ ₹100.00 shipping
|
|
||
|
₹4,564.00
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,137.00
+ ₹100.00 shipping
|
|
||
|
₹4,564.00
+ ₹70.00 shipping
|
|
Write Your Own Review