Energy Distribution
OT100F4C CHANGE-OVER SWITCH
₹9,771.00
Product Id
1SYN105019R1001
OT100F4C CHANGE-OVER SWITCH, Handle and shaft need to be ordered separately, Open transitionIP 65 Black Handle of Length 45mm Pistol TypeShaft Length of 170mm and diameter 6mm
More about OT100F4C CHANGE-OVER SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 750 volt |
| Package Gross Weight | 1.3 kilogram |
| Package Height | 103 millimetre |
| Package Length | 205 millimetre |
| Package Width | 102 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 2.5 kiloampere rms |
| Rated Operational Voltage | 750 volt |
| Standards | UL 98 / IEC60947-3 |
| Invoice Description | OT100F4C CHANGE-OVER SWITCH |
| Extended Product Type | OT100F4C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹9,771.00 + ₹100.00 shipping | ||||
| ₹10,638.00 Free delivery | ||||
| ₹10,856.00 + ₹120.00 shipping | ||||
| ₹11,291.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹9,771.00 + ₹100.00 shipping | ||||
| ₹10,638.00 Free delivery | ||||
| ₹10,856.00 + ₹120.00 shipping | ||||
| ₹11,291.00 + ₹100.00 shipping |
Write Your Own Review


