Energy Distribution
OT125F3C CHANGE-OVER SWITCH
₹9,257.69
Product Id
1SYN105037R1001
Handle and shaft has to be ordered separatelyIP 65 Black Handle of Length 45mm Pistol TypeShaft Length of 170mm and diameter 6mm
More about OT125F3C CHANGE-OVER SWITCH
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | 750 volt |
Product Class | Change-over switch |
Compatibility | OT |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 750 volt |
Standards | UL 98 / IEC60947-3 |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 0.9 kilogram |
Product Range | OT |
Invoice Description | OT125F3C CHANGE-OVER SWITCH |
Package Height | 103 millimetre |
Package Length | 205 millimetre |
Package Width | 102 millimetre |
Extended Product Type | OT125F3C |
Rated Short-time Withstand Current (Icw) | for 1 s 2.5 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹9,257.69
Free delivery
|
|
||
|
₹12,430.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹9,257.69
Free delivery
|
|
||
|
₹12,430.00
Free delivery
|
|
Write Your Own Review