Energy Distribution
OT63F4C CHANGE-OVER SWITCH
₹6,037.05
Product Id
1SYN105369R1001
Handle and shaft has to be ordered separatelyIP 65 Black Handle of Length 45mm Pistol TypeShaft Length of 170mm and diameter 6mm
More about OT63F4C CHANGE-OVER SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 750 volt |
| Package Gross Weight | 0.76 kilogram |
| Package Height | 103 millimetre |
| Package Length | 205 millimetre |
| Package Width | 102 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 1 kiloampere rms |
| Rated Operational Voltage | 750 volt |
| Invoice Description | OT63F4C CHANGE-OVER SWITCH |
| Extended Product Type | OT63F4C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,037.05 Free delivery | ||||
| ₹6,574.00 + ₹100.00 shipping | ||||
| ₹7,304.20 + ₹120.00 shipping | ||||
| ₹7,597.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,037.05 Free delivery | ||||
| ₹6,574.00 + ₹100.00 shipping | ||||
| ₹7,304.20 + ₹120.00 shipping | ||||
| ₹7,597.00 + ₹100.00 shipping |
Write Your Own Review


