Energy Distribution
OT80F3C CHANGE-OVER SWITCH
Out of stock
Product Id
1SYN105402R1001
Handle and shaft has to be ordered separatelyIP 65 Black Handle of Length 45mm Pistol TypeShaft Length of 170mm and diameter 6mm
More about OT80F3C CHANGE-OVER SWITCH
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | 750 volt |
Product Class | Change-over switch |
Compatibility | OT |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 750 volt |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 0.73 kilogram |
Product Range | OT |
Invoice Description | OT80F3C CHANGE-OVER SWITCH |
Package Height | 102 millimetre |
Package Length | 205 millimetre |
Package Width | 102 millimetre |
Extended Product Type | OT80F3C |
Rated Short-time Withstand Current (Icw) | for 1 s 1.5 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review