Energy Distribution
OT80F4C CHANGE-OVER SWITCH
Out of stock
Product Id
1SYN105418R1001
Handle and shaft has to be ordered separatelyIP 65 Black Handle of Length 45mm Pistol TypeShaft Length of 170mm and diameter 6mm
More about OT80F4C CHANGE-OVER SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 750 volt |
| Package Gross Weight | 0.76 kilogram |
| Package Height | 103 millimetre |
| Package Length | 205 millimetre |
| Package Width | 102 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 1.5 kiloampere rms |
| Rated Operational Voltage | 750 volt |
| Invoice Description | OT80F4C CHANGE-OVER SWITCH |
| Extended Product Type | OT80F4C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


