Energy Distribution
OTM800E4C3D230C AUTOMATIC C/O SWITCH
Out of stock
Product Id
1SYN108728R1001
OTM800E4C3D230C AUTOMATIC C/O SWITCH, Direct mounted handle, Open transitionBridging Bar for OT_600_C…800E_C_4P
More about OTM800E4C3D230C AUTOMATIC C/O SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 1000 volt |
| Package Gross Weight | 25.4 kilogram |
| Package Height | 338 millimetre |
| Package Length | 614 millimetre |
| Package Width | 339 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 20 kiloampere rms |
| Rated Operational Voltage | 1000 volt |
| Invoice Description | OTM800E4C3D230C AUTOMATIC C/O SWITCH |
| Extended Product Type | OTM800E4C3D230C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


