Energy Distribution
OTM2000E4CM230C MOTORIZED C/O SWITCH
Out of stock
Product Id
1SYN112712R1001
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.Bridging Bar for OT_2000…2500E_C 4P
More about OTM2000E4CM230C MOTORIZED C/O SWITCH
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | 1000 volt |
Product Class | Change-over switch |
Compatibility | OT |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 95 kilogram |
Product Range | OT |
Invoice Description | OTM2000E4CM230C MOTORIZED C/O SWITCH |
Package Height | 500 millimetre |
Package Length | 780 millimetre |
Package Width | 580 millimetre |
Extended Product Type | OTM2000E4CM230C |
Rated Short-time Withstand Current (Icw) | for 1 s 55 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review