Energy Distribution
OTM1250E4C3D230C AUTOMATIC C/O SWITCH
Out of stock
Product Id
1SYN112851R1001
Including a handle for manual operation, PCB connectors, bolt kit with nuts and washers for all terminals. Including a voltage sensing kit on the top of the switch. Voltage sensing kit on the bottom on the switch, available on request, please add letter “B” to the type code. For example, OTM160E4C8D230COTM160E4CB8D230C. Include a storage clip for the handle and spare fuses.Bridging bar for rating 1000…1250E_C 4P
More about OTM1250E4C3D230C AUTOMATIC C/O SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 1000 volt |
| Package Gross Weight | 66 kilogram |
| Package Height | 500 millimetre |
| Package Length | 780 millimetre |
| Package Width | 580 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 50 kiloampere rms |
| Rated Operational Voltage | 1000 volt |
| Invoice Description | OTM1250E4C3D230C AUTOMATIC C/O SWITCH |
| Extended Product Type | OTM1250E4C3D230C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


