Energy Distribution
OTM1000E4C8D230C AUTOMATIC C/O SWITCH
Out of stock
Product Id
1SYN112861R1001
OTM1000E4C8D230C AUTOMATIC C/O SWITCH, Direct mounted handle, Open transitionBridging bar for rating 1000…1250E_C 4P
More about OTM1000E4C8D230C AUTOMATIC C/O SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 1000 volt |
| Package Gross Weight | 66 kilogram |
| Package Height | 500 millimetre |
| Package Length | 780 millimetre |
| Package Width | 580 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 50 kiloampere rms |
| Rated Operational Voltage | 1000 volt |
| Invoice Description | OTM1000E4C8D230C AUTOMATIC C/O SWITCH |
| Extended Product Type | OTM1000E4C8D230C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


