Energy Distribution
OTM1250E4C8D230C AUTOMATIC C/O SWITCH
Out of stock
Product Id
1SYN112864R1001
Including a handle for manual operation, PCB connectors, bolt kit with nuts and washers for all terminals. Including a voltage sensing kit on the top of the switch. Voltage sensing kit on the bottom on the switch, available on request, please add letter “B” to the type code. For example, OTM160E4C8D230C��OTM160E4CB8D230C. Include a storage clip for the handle and spare fuses.Bridging bar for rating 1000…1250E_C 4P
More about OTM1250E4C8D230C AUTOMATIC C/O SWITCH
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | 1000 volt |
Product Class | Change-over switch |
Compatibility | OT |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 66 kilogram |
Product Range | OT |
Invoice Description | OTM1250E4C8D230C AUTOMATIC C/O SWITCH |
Package Height | 500 millimetre |
Package Length | 780 millimetre |
Package Width | 580 millimetre |
Extended Product Type | OTM1250E4C8D230C |
Rated Short-time Withstand Current (Icw) | for 1 s 50 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review