Energy Distribution
OTM63F4CMA230V MOTORIZED C/O SWITCH
₹32,115.00
Product Id
1SYN120101R1001
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Types OTM630...2500E_ include a storage clip for the handle and spare fuses.Bridging Bar for OTM40…125F4C_4P
More about OTM63F4CMA230V MOTORIZED C/O SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 800 volt |
| Package Gross Weight | 1.86 kilogram |
| Package Height | 115 millimetre |
| Package Length | 315 millimetre |
| Package Width | 115 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 800 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 2.5 kiloampere rms |
| Rated Operational Voltage | 800 volt |
| Invoice Description | OTM63F4CMA230V MOTORIZED C/O SWITCH |
| Extended Product Type | OTM63F4CMA230V |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹32,115.00 Free delivery | ||||
| ₹32,970.00 Free delivery | ||||
| ₹34,343.90 Free delivery | ||||
| ₹34,343.90 + ₹120.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹32,115.00 Free delivery | ||||
| ₹32,970.00 Free delivery | ||||
| ₹34,343.90 Free delivery | ||||
| ₹34,343.90 + ₹120.00 shipping |
Write Your Own Review


