Energy Distribution
OT3200E03CP
Out of stock
Product Id
1SYN129156R1001
Manually operated trasfer switch, handle and shaft need to be ordered separatelyBridging bar for OT_3200E_C 4P
More about OT3200E03CP
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 84.08 kilogram |
| Package Height | 450 millimetre |
| Package Length | 690 millimetre |
| Package Width | 430 millimetre |
| Product Class | Change-over switch |
| Invoice Description | OT3200E03CP |
| Extended Product Type | OT3200E03CP |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


