Energy Distribution
OT3200E04CP
Out of stock
Product Id
1SYN129158R1001
Manually operated trasfer switch, handle and shaft need to be ordered separatelyBridging bar for OT_3200E_C 4P
More about OT3200E04CP
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Change-over switch |
Compatibility | OT |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 108.6 kilogram |
Product Range | OT |
Invoice Description | OT3200E04CP |
Package Height | 510 millimetre |
Package Length | 790 millimetre |
Package Width | 590 millimetre |
Extended Product Type | OT3200E04CP |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review