Energy Distribution
OTM40F4C20D400C AUTOMATIC TRANSFER SWITCH
Out of stock
Product Id
1SYN151252R1001
Automatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with fixed operating parameters.Bridging Bar for OTM40…125F4C_4P
More about OTM40F4C20D400C AUTOMATIC TRANSFER SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Operational Voltage | 380…415 volt AC |
| Package Gross Weight | 2.25 kilogram |
| Package Height | 168 millimetre |
| Package Length | 328 millimetre |
| Package Width | 103 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 800 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 2.5 kiloampere rms |
| Rated Operational Voltage | 380-415 volt AC |
| Invoice Description | OTM40F4C20D400C AUTOMATIC TRANSFER SWITCH |
| Extended Product Type | OTM40F4C20D400C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


