SHDB M WP 4
₹6,434.00
Product Id
1SYN869001R0004
4 WAY TPN DB - SHDB IP 54
More about SHDB M WP 4
MRP (Indian Rupees) | 15250 |
---|---|
Extended Product Type | SHDB M WP 4 |
Compatibility | Classic |
Package Gross Weight | 8.65 kg |
Product Range | Classic |
Invoice Description | SHDB M WP 4 |
Package Height | 435 mm |
Package Length | 130 mm |
Package Width | 495 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,434.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,434.00
Free delivery
|
|
Write Your Own Review