Distribution Enclosures
SHC M 20
₹2,382.00
Product Id
1SYN869001R0020
20 WAY SPN DB -SHC IP 43 with metal Door
More about SHC M 20
| MRP (Indian Rupees) | 6310 |
|---|---|
| Extended Product Type | SHC M 20 |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 5.07 kg |
| Package Height | 310 mm |
| Package Length | 115 mm |
| Package Width | 560 mm |
| Invoice Description | SHC M 20 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,382.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,308.20 + <span class="price">₹190.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,382.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,308.20 + <span class="price">₹190.00</span> shipping |
Write Your Own Review


