SHC M WP 4
Out of stock
Product Id
1SYN869002R0004
4 WAY SPN DB -SHC IP 54
More about SHC M WP 4
MRP (Indian Rupees) | 6710 |
---|---|
Extended Product Type | SHC M WP 4 |
Compatibility | Classic |
Package Gross Weight | 3.3 kg |
Product Range | Classic |
Invoice Description | SHC M WP 4 |
Package Height | 280 mm |
Package Length | 130 mm |
Package Width | 325 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review