Distribution Enclosures
SHC M WP 20
Out of stock
Product Id
1SYN869002R0013
20 WAY SPN DB -SHC IP 54
More about SHC M WP 20
| MRP (Indian Rupees) | 11560 |
|---|---|
| Extended Product Type | SHC M WP 20 |
| Compatibility | Classic |
| Package Gross Weight | 7.7 kg |
| Product Range | Classic |
| Invoice Description | SHC M WP 20 |
| Package Height | 280 mm |
| Package Length | 130 mm |
| Package Width | 645 mm |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
Write Your Own Review


