Distribution Enclosures
Classic SVTDB M XT1 160/CEB
₹1,702.74
Product Id
1SYN869004C0101
SVTDB M XT1 160/CEB
More about Classic SVTDB M XT1 160/CEB
| MRP (Indian Rupees) | 4810 |
|---|---|
| Extended Product Type | Classic |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.107 kilogram |
| Package Height | 310 millimetre |
| Package Length | 115 millimetre |
| Package Width | 260 millimetre |
| Invoice Description | SVTDB M XT1 160/CEB |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,702.74 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,702.74 Free delivery |
Write Your Own Review


