SHC M WP 10
Out of stock
Product Id
1SYN869004R0021
10 WAY SPN DB -SHC IP 54
More about SHC M WP 10
| MRP (Indian Rupees) | 8680 |
|---|---|
| Extended Product Type | SHC M WP 10 |
| Compatibility | Classic |
| Package Gross Weight | 5 kg |
| Product Range | Classic |
| Invoice Description | SHC M WP 10 |
| Package Height | 280 mm |
| Package Length | 130 mm |
| Package Width | 435 mm |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
Write Your Own Review



