SHC M WP 16
Out of stock
Product Id
1SYN869004R0023
16 WAY SPN DB -SHC IP 54
More about SHC M WP 16
MRP (Indian Rupees) | 10960 |
---|---|
Extended Product Type | SHC M WP 16 |
Compatibility | Classic |
Package Gross Weight | 6.7 kg |
Product Range | Classic |
Invoice Description | SHC M WP 16 |
Package Height | 280 mm |
Package Length | 130 mm |
Package Width | 550 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review