SHDB M WP 12
Out of stock
Product Id
1SYN869004R0027
12 WAY TPN DB - SHDB IP 54
More about SHDB M WP 12
MRP (Indian Rupees) | 28480 |
---|---|
Extended Product Type | SHDB M WP 12 |
Compatibility | Classic |
Package Gross Weight | 15.2 kg |
Product Range | Classic |
Invoice Description | SHDB M WP 12 |
Package Height | 435 mm |
Package Length | 130 mm |
Package Width | 705 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review