Distribution Enclosures
SHDB M WP 16
Out of stock
Product Id
1SYN869004R0028
16 WAY TPN DB - SHDB IP 54
More about SHDB M WP 16
| MRP (Indian Rupees) | Upon request |
|---|---|
| Extended Product Type | SHDB M WP 16 |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 18.5 kg |
| Package Height | 435 mm |
| Package Length | 130 mm |
| Package Width | 835 mm |
| Invoice Description | SHDB M WP 16 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


