Distribution Enclosures
SVFL M 132
₹3,010.53
Product Id
1SYN869004R0051
2 ROW 13 MODULE -FLEXY TIER DB - SVFL IP43
More about SVFL M 132
| MRP (Indian Rupees) | 8230 |
|---|---|
| Extended Product Type | SVFL M 132 |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 7.9 kg |
| Package Height | 485 mm |
| Package Length | 115 mm |
| Package Width | 485 mm |
| Invoice Description | SVFL M 132 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,010.53 + <span class="price">₹450.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,010.53 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


