SVFL M 142
Out of stock
Product Id
1SYN869004R0052
2 ROW 14 MODULE -FLEXY TIER DB - SVFL IP43
More about SVFL M 142
MRP (Indian Rupees) | 7760 |
---|---|
Extended Product Type | SVFL M 142 |
Compatibility | Classic |
Package Gross Weight | 9.2 kg |
Product Range | Classic |
Invoice Description | SVFL M 142 |
Package Height | 485 mm |
Package Length | 115 mm |
Package Width | 505 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review