SVFL M 143
₹3,232.02
+ ₹450.00 shipping
Product Id
1SYN869004R0053
3 ROW 14 MODULE -FLEXY TIER DB - SVFL IP43
More about SVFL M 143
MRP (Indian Rupees) | 9130 |
---|---|
Extended Product Type | SVFL M 143 |
Compatibility | Classic |
Package Gross Weight | 11.6 kg |
Product Range | Classic |
Invoice Description | SVFL M 143 |
Package Height | 650 mm |
Package Length | 115 mm |
Package Width | 505 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,232.02
+ ₹450.00 shipping
|
|
||
|
₹3,555.00
+ ₹100.00 shipping
|
|
||
|
₹3,852.00
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,232.02
+ ₹450.00 shipping
|
|
||
|
₹3,555.00
+ ₹100.00 shipping
|
|
||
|
₹3,852.00
+ ₹450.00 shipping
|
|
Write Your Own Review