Distribution Enclosures
SHC WD 10
Out of stock
Product Id
1SYN869006R0010
10 WAY SPN DB -SHC IP 30
More about SHC WD 10
| MRP (Indian Rupees) | 3030 |
|---|---|
| Extended Product Type | SHC WD 10 |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.035 kg |
| Package Height | 250 mm |
| Package Length | 87 mm |
| Package Width | 300 mm |
| Invoice Description | SHC WD 10 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


