SHC WD 20
Out of stock
Product Id
1SYN869006R0020
20 WAY SPN DB -SHC IP 30
More about SHC WD 20
MRP (Indian Rupees) | 3740 |
---|---|
Extended Product Type | SHC WD 20 |
Compatibility | Classic |
Package Gross Weight | 4.5 kg |
Product Range | Classic |
Invoice Description | SHC WD 20 |
Package Height | 250 mm |
Package Length | 87 mm |
Package Width | 500 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review