SHC WD 6
₹722.16
+ ₹100.00 shipping
Product Id
1SYN869007R0001
6 WAY SPN DB -SHC IP 30
More about SHC WD 6
MRP (Indian Rupees) | 1830 |
---|---|
Extended Product Type | SHC WD 6 |
Compatibility | Classic |
Package Gross Weight | 1.6 kg |
Product Range | Classic |
Invoice Description | SHC WD 6 |
Package Height | 250 mm |
Package Length | 87 mm |
Package Width | 230 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹722.16
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹722.16
+ ₹100.00 shipping
|
|
Write Your Own Review