SHPPI M 12
₹5,844.00
+ ₹75.00 shipping
Product Id
1SYN8690100R0121
12 WAY PER PHASE ISOLATION DB - SHPPI IP 43 WITH METAL DOOR
More about SHPPI M 12
MRP (Indian Rupees) | 15010 |
---|---|
Extended Product Type | SHPPI M 12 |
Compatibility | Classic |
Package Gross Weight | 15.6 kg |
Product Range | Classic |
Invoice Description | SHPPI M 12 |
Package Height | 535 mm |
Package Length | 115 mm |
Package Width | 700 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹5,844.00
+ ₹75.00 shipping
|
|
||
|
₹6,122.00
Free delivery
|
|
||
|
₹7,084.72
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹5,844.00
+ ₹75.00 shipping
|
|
||
|
₹6,122.00
Free delivery
|
|
||
|
₹7,084.72
+ ₹100.00 shipping
|
|
Write Your Own Review