SHC P 6
Out of stock
Product Id
1SYN869011R0042
6 WAY SPN DB -SHC IP 43 Metal Door with Acrylic
More about SHC P 6
MRP (Indian Rupees) | 3110 |
---|---|
Extended Product Type | SHC P 6 |
Compatibility | Classic |
Package Gross Weight | 2.476 kg |
Product Range | Classic |
Invoice Description | SHC P 6 |
Package Height | 310 mm |
Package Length | 115 mm |
Package Width | 295 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review