SHC P 20
₹2,743.00
+ ₹119.00 shipping
Product Id
1SYN869011R0201
20 WAY SPN DB -SHC IP 43 Metal Door with Acrylic
More about SHC P 20
MRP (Indian Rupees) | 5960 |
---|---|
Extended Product Type | SHC P 20 |
Compatibility | Classic |
Package Gross Weight | 5.07 kg |
Product Range | Classic |
Invoice Description | SHC P 20 |
Package Height | 310 mm |
Package Length | 115 mm |
Package Width | 560 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,743.00
+ ₹119.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,743.00
+ ₹119.00 shipping
|
|
Write Your Own Review