Distribution Enclosures
SHC P 14
Out of stock
Product Id
1SYN869015R0001
14 WAY SPN DB -SHC IP 43 Metal Door with Acrylic
More about SHC P 14
| MRP (Indian Rupees) | 4860 |
|---|---|
| Extended Product Type | SHC P 14 |
| Compatibility | Classic |
| Package Gross Weight | 4.078 kg |
| Product Range | Classic |
| Invoice Description | SHC P 14 |
| Package Height | 310 mm |
| Package Length | 115 mm |
| Package Width | 450 mm |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Country of origin | India (IN) |
Write Your Own Review


