SHC P 12
Out of stock
Product Id
1SYN869015R0012
12 WAY SPN DB -SHC IP 43 Metal Door with Acrylic
More about SHC P 12
MRP (Indian Rupees) | 4300 |
---|---|
Extended Product Type | SHC P 12 |
Compatibility | Classic |
Package Gross Weight | 3.683 kg |
Product Range | Classic |
Invoice Description | SHC P 12 |
Package Height | 310 mm |
Package Length | 115 mm |
Package Width | 410 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review