SHDB WD 4
Out of stock
Product Id
1SYN869020R0001
4 WAY TPN DB - SHDB IP 30
More about SHDB WD 4
MRP (Indian Rupees) | 4560 |
---|---|
Extended Product Type | SHDB WD 4 |
Compatibility | Classic |
Package Gross Weight | 4 kg |
Product Range | Classic |
Invoice Description | SHDB WD 4 |
Package Height | 440 mm |
Package Length | 87 mm |
Package Width | 355 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review