Distribution Enclosures
SHDB WD 12
Out of stock
Product Id
1SYN869023R0001
12 WAY TPN DB - SHDB IP 30
More about SHDB WD 12
| MRP (Indian Rupees) | 10850 |
|---|---|
| Extended Product Type | SHDB WD 12 |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 8.9 kg |
| Package Height | 440 mm |
| Package Length | 87 mm |
| Package Width | 580 mm |
| Invoice Description | SHDB WD 12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


