SHDB P 4
Out of stock
Product Id
1SYN869024R0001
4 WAY TPN DB - SHDB IP 43 METAL DOOR WITH ACRYLIC
More about SHDB P 4
MRP (Indian Rupees) | 6460 |
---|---|
Extended Product Type | SHDB P 4 |
Compatibility | Classic |
Package Gross Weight | 5.6 kg |
Product Range | Classic |
Invoice Description | SHDB P 4 |
Package Height | 510 mm |
Package Length | 115 mm |
Package Width | 415 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review